Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - AREL 10N
Part #:1541001000
Catalog #:AREL 10N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.839 in | Ball Diameter (in): | 1.125 in |
| Ball Width (in): | 0.75 in | Thread Length (in): | 1.594 in |
| Thread Size: | #5/8-18 | Housing Width (in): | 0.562 in |
| Head Diameter (in): | 1.5 in | Length to Center of Ball (in): | 2.63 in |
Technical Specifications
| Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating | Series: | Precision Extra Capacity |
| Race Material: | Carbon Steel - corrosion resistant plating | Thread Type: | UNF |
| Axial Load: | 1,730 | Zerk Fitting SW: | Y |
| Misalignment Angle - a Deg. +/-: | 8 | Product Type: | ARE |
| Construction: | Three-Piece Rod End with Zerk Fitting | Bearing Type: | Rod End |
| Configuration: | Male | Lubrication Type: | Grease |
| Housing Style: | Male Rod End | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Product Selection Available SW: | Y | Lubrication: | Zerk Fitting |
| Max Static Radial Load: | 17,300 | Thread: | LH |
| Type: | Male Rod End | Bore Size (in): | 0.6250 in |
| Class: | Precision | Lubrication Method: | Fitting |
| Ability to Relubricate: | Yes | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288720126 | Weight: | 0.40 LB |
| Packaged Length: | 3.38 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 0.75 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

