Sealmaster Male Rod End Bearing - Three-Piece Greasable with Y Stud Bronze Race - TM 8YN
Part #:1420809000
Catalog #:TM 8YN
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.698 in | Housing Width (in): | 0.5 in |
| Ball Width (in): | 0.625 in | Head Diameter (in): | 1.312 in |
| Thread Size: | #1/2-20 | Ball Diameter (in): | 0.937 in |
| Thread Length (in): | 1.469 in | Length to Center of Ball (in): | 2.44 in |
| Stud Thread Length (in): | 1 in | Stud Length to Center of Ball (in): | 2 in |
| Stud Length to Hex (in): | 1.13 in |
Technical Specifications
| Bearing Type: | Rod End | Axial Load: | 700 |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Zerk Fitting SW: | Y |
| Construction: | Three-Piece Rod End with Y Stud and Zerk Fitting | Configuration: | Male |
| Y Stud Material: | Carbon Steel - corrosion resistant plating | Housing Style: | Male Rod End |
| Product Type: | TM | Series: | Commercial |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Thread Type: | UNF |
| Product Selection Available SW: | N | Race Material: | Bronze |
| Lubrication Type: | Grease | Thread: | RH |
| Type: | Male Rod End | Max Static Radial Load: | 7,000 |
| Lubrication: | Zerk Fitting | Misalignment Angle B3: | 24.3 |
| Class: | Commercial | Bore Size (in): | 0.5000 in |
| Lubrication Method: | Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288724476 | Weight: | 0.40 LB |
| Packaged Length: | 3.09 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

