Sealmaster Male Rod End Bearing - Three-Piece Greasable with Y Stud Carbon Steel Race - TREL 8Y
Part #:1500808000
Catalog #:TREL 8Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.698 in | Thread Size: | #1/2-20 |
| Head Diameter (in): | 1.312 in | Ball Diameter (in): | 0.937 in |
| Housing Width (in): | 0.5 in | Thread Length (in): | 1.469 in |
| Ball Width (in): | 0.625 in | Stud Length to Hex (in): | 1.13 in |
| Stud Length to Center of Ball (in): | 2 in | Length to Center of Ball (in): | 2.44 in |
| Stud Thread Length (in): | 1 in |
Technical Specifications
| Y Stud Material: | Carbon Steel - corrosion resistant plating | Configuration: | Male |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Housing Style: | Male Rod End |
| Bearing Type: | Rod End | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Race Material: | Carbon Steel - corrosion resistant plating | Zerk Fitting SW: | N |
| Series: | Precision | Construction: | Three-Piece Rod End with Y Stud and Zerk Fitting |
| Axial Load: | 700 | Product Type: | TRE |
| Lubrication Type: | Grease | Product Selection Available SW: | N |
| Thread Type: | UNF | Lubrication: | No Zerk Fitting |
| Max Static Radial Load: | 7,000 | Thread: | LH |
| Misalignment Angle B3: | 24.3 | Type: | Male Rod End |
| Class: | Precision | Bore Size (in): | 0.5000 in |
| Lubrication Method: | No Fitting | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288720676 | Weight: | 0.39 LB |
| Packaged Length: | 3.09 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

