Sealmaster Male Rod End Bearing - Three-Piece Rod End Bronze Race - TM 6
Part #:1420600000
Catalog #:TM 6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Length (in): | 1.219 in | Head Diameter (in): | 1 in |
| Housing Width (in): | 0.406 in | Ball Width (in): | 0.5 in |
| Ball Diameter (in): | 0.718 in | Thread Size: | #3/8-24 |
| Ball Flat Diameter (in): | 0.517 in | Length to Center of Ball (in): | 1.94 in |
Technical Specifications
| Product Type: | TM | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Housing Style: | Male Rod End |
| Bearing Type: | Rod End | Product Selection Available SW: | Y |
| Thread Type: | UNF | Race Material: | Bronze |
| Axial Load: | 400 | Construction: | Three-Piece Rod End |
| Configuration: | Male | Misalignment Angle - a Deg. +/-: | 6 |
| Series: | Commercial | Zerk Fitting SW: | N |
| Lubrication Type: | Grease | Thread: | RH |
| Type: | Male Rod End | Max Static Radial Load: | 4,000 |
| Lubrication: | No Zerk Fitting | Bore Size (in): | 0.3750 in |
| Class: | Commercial | Lubrication Method: | No Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288723578 | Weight: | 0.53 LB |
| Packaged Length: | 3.60 IN | Packaged Width: | 1.95 IN |
| Packaged Height: | 0.65 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

