Sealmaster Male Rod End Bearing - Three-Piece Rod End Bronze Race - TM 7
Part #:1420700000
Catalog #:TM 7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Length (in): | 1.344 in | Head Diameter (in): | 1.125 in |
| Ball Diameter (in): | 0.812 in | Ball Width (in): | 0.562 in |
| Thread Size: | #7/16-20 | Ball Flat Diameter (in): | 0.586 in |
| Housing Width (in): | 0.437 in | Length to Center of Ball (in): | 2.13 in |
Technical Specifications
| Lubrication Type: | Grease | Product Selection Available SW: | Y |
| Zerk Fitting SW: | N | Configuration: | Male |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Axial Load: | 500 |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Thread Type: | UNF |
| Product Type: | TM | Series: | Commercial |
| Housing Style: | Male Rod End | Misalignment Angle - a Deg. +/-: | 7 |
| Race Material: | Bronze | Bearing Type: | Rod End |
| Construction: | Three-Piece Rod End | Thread: | RH |
| Max Static Radial Load: | 5,000 | Lubrication: | No Zerk Fitting |
| Type: | Male Rod End | Bore Size (in): | 0.4375 in |
| Class: | Commercial | Lubrication Method: | No Fitting |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288723585 | Weight: | 0.18 LB |
| Packaged Length: | 2.80 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 0.80 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

