Sealmaster Male Rod End Bearing - Three-Piece Rod End Bronze Race - TML 8
Part #:1520800000
Catalog #:TML 8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 1.312 in | Housing Width (in): | 0.5 in |
| Thread Length (in): | 1.469 in | Thread Size: | #1/2-20 |
| Ball Diameter (in): | 0.937 in | Ball Width (in): | 0.625 in |
| Ball Flat Diameter (in): | 0.698 in | Length to Center of Ball (in): | 2.44 in |
Technical Specifications
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Misalignment Angle - a Deg. +/-: | 6 |
| Series: | Commercial | Construction: | Three-Piece Rod End |
| Zerk Fitting SW: | N | Bearing Type: | Rod End |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Thread Type: | UNF |
| Race Material: | Bronze | Configuration: | Male |
| Product Selection Available SW: | Y | Product Type: | TM |
| Housing Style: | Male Rod End | Lubrication Type: | Grease |
| Axial Load: | 700 | Lubrication: | No Zerk Fitting |
| Max Static Radial Load: | 7,000 | Thread: | LH |
| Type: | Male Rod End | Class: | Commercial |
| Bore Size (in): | 0.5000 in | Lubrication Method: | No Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288723745 | Weight: | 0.27 LB |
| Packaged Length: | 3.15 IN | Packaged Width: | 1.95 IN |
| Packaged Height: | 0.70 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

