Sealmaster Male Rod End Bearing - Three-Piece Rod End Carbon Steel Race - ARE 3
Part #:1440300000
Catalog #:ARE 3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 0.625 in | Ball Width (in): | 0.312 in |
| Housing Width (in): | 0.25 in | Thread Size: | #10-32 |
| Ball Flat Diameter (in): | 0.306 in | Thread Length (in): | 0.719 in |
| Ball Diameter (in): | 0.437 in | Length to Center of Ball (in): | 1.25 in |
Technical Specifications
| Housing Style: | Male Rod End | Product Type: | ARE |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Product Selection Available SW: | Y |
| Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating | Series: | Precision Extra Capacity |
| Race Material: | Carbon Steel - corrosion resistant plating | Axial Load: | 285 |
| Construction: | Three-Piece Rod End | Misalignment Angle - a Deg. +/-: | 6.5 |
| Zerk Fitting SW: | N | Configuration: | Male |
| Lubrication Type: | Grease | Bearing Type: | Rod End |
| Thread Type: | UNF | Type: | Male Rod End |
| Max Static Radial Load: | 2,850 | Lubrication: | No Zerk Fitting |
| Thread: | RH | Bore Size (in): | 0.1875 in |
| Class: | Precision | Lubrication Method: | No Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288718932 | Weight: | 0.03 LB |
| Packaged Length: | 3.05 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 0.45 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

