Sealmaster Male Rod End Bearing - Three-Piece Rod End Carbon Steel Race - ARE 4
Part #:1440400000
Catalog #:ARE 4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.331 in | Thread Length (in): | 0.969 in |
| Ball Diameter (in): | 0.5 in | Head Diameter (in): | 0.75 in |
| Ball Width (in): | 0.375 in | Housing Width (in): | 0.281 in |
| Thread Size: | #1/4-28 | Length to Center of Ball (in): | 1.56 in |
Technical Specifications
| Product Selection Available SW: | Y | Misalignment Angle - a Deg. +/-: | 8 |
| Construction: | Three-Piece Rod End | Housing Style: | Male Rod End |
| Lubrication Type: | Grease | Axial Load: | 448 |
| Product Type: | ARE | Zerk Fitting SW: | N |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating |
| Race Material: | Carbon Steel - corrosion resistant plating | Configuration: | Male |
| Thread Type: | UNF | Bearing Type: | Rod End |
| Series: | Precision Extra Capacity | Max Static Radial Load: | 4,480 |
| Type: | Male Rod End | Lubrication: | No Zerk Fitting |
| Thread: | RH | Bore Size (in): | 0.2500 in |
| Class: | Precision | Lubrication Method: | No Fitting |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288718949 | Weight: | 0.05 LB |
| Packaged Length: | 2.80 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 0.95 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

