Sealmaster Male Rod End Bearing - Three-Piece Rod End Carbon Steel Race - TREL 10
Part #:1501000000
Catalog #:TREL 10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 1.125 in | Head Diameter (in): | 1.5 in |
| Thread Length (in): | 1.594 in | Ball Flat Diameter (in): | 0.839 in |
| Thread Size: | #5/8-18 | Ball Width (in): | 0.75 in |
| Housing Width (in): | 0.562 in | Length to Center of Ball (in): | 2.63 in |
Technical Specifications
| Thread Type: | UNF | Product Type: | TRE |
| Lubrication Type: | Grease | Axial Load: | 805 |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Race Material: | Carbon Steel - corrosion resistant plating |
| Bearing Type: | Rod End | Housing Style: | Male Rod End |
| Series: | Precision | Zerk Fitting SW: | N |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Misalignment Angle - a Deg. +/-: | 8 |
| Configuration: | Male | Product Selection Available SW: | Y |
| Construction: | Three-Piece Rod End | Thread: | LH |
| Max Static Radial Load: | 8,050 | Lubrication: | No Zerk Fitting |
| Type: | Male Rod End | Class: | Precision |
| Bore Size (in): | 0.6250 in | Lubrication Method: | No Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288719618 | Weight: | 0.41 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 0.85 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

