Sealmaster Male Rod End Bearing - Three-Piece Rod End Carbon Steel Race - AREL 8
Part #:1540800000
Catalog #:AREL 8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.698 in | Ball Width (in): | 0.625 in |
| Ball Diameter (in): | 0.937 in | Thread Length (in): | 1.469 in |
| Thread Size: | #1/2-20 | Head Diameter (in): | 1.312 in |
| Housing Width (in): | 0.5 in | Length to Center of Ball (in): | 2.44 in |
Technical Specifications
| Product Selection Available SW: | Y | Housing Style: | Male Rod End |
| Race Material: | Carbon Steel - corrosion resistant plating | Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating |
| Misalignment Angle - a Deg. +/-: | 6 | Configuration: | Male |
| Bearing Type: | Rod End | Series: | Precision Extra Capacity |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Product Type: | ARE |
| Thread Type: | UNF | Construction: | Three-Piece Rod End |
| Axial Load: | 1,350 | Zerk Fitting SW: | N |
| Lubrication Type: | Grease | Lubrication: | No Zerk Fitting |
| Type: | Male Rod End | Thread: | LH |
| Max Static Radial Load: | 13,500 | Class: | Precision |
| Bore Size (in): | 0.5000 in | Lubrication Method: | No Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288719373 | Weight: | 0.27 LB |
| Packaged Length: | 3.09 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 0.63 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

