Sealmaster Male Rod End Bearing - Three-Piece Rod End DELRIN Race - CTMD 3
Part #:1460300000
Catalog #:CTMD 3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | #10-32 | Thread Length (in): | 0.719 in |
| Ball Width (in): | 0.312 in | Housing Width (in): | 0.25 in |
| Ball Diameter (in): | 0.437 in | Head Diameter (in): | 0.625 in |
| Ball Flat Diameter (in): | 0.306 in | Length to Center of Ball (in): | 1.25 in |
Technical Specifications
| Construction: | Three-Piece Rod End | Configuration: | Male |
| Liner: | DELRIN* Liner | Zerk Fitting SW: | N |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Product Selection Available SW: | Y |
| Bearing Type: | Rod End | Misalignment Angle - a Deg. +/-: | 6.5 |
| Axial Load: | 80 | Lubrication Type: | Self Lubricating |
| Race Material: | DELRIN | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Series: | Commercial | Housing Style: | Male Rod End |
| Product Type: | CTMD | Thread Type: | UNF |
| Max Static Radial Load: | 800 | Lubrication: | No Zerk Fitting |
| Thread: | RH | Type: | Male Rod End |
| Class: | Commercial | Bore Size (in): | 0.1875 in |
| Lubrication Method: | Self Lubricating | Maximum Ambient Temperature (F): | 150 °F |
| Ability to Relubricate: | Self |
General Specifications
| UPC: | 662288725787 | Weight: | 0.03 LB |
| Packaged Length: | 1.56 IN | Packaged Width: | 0.63 IN |
| Packaged Height: | 0.31 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

