Sealmaster Male Rod End Bearing - Three-Piece Rod End DELRIN Race - CTMD 6
Part #:1460600000
Catalog #:CTMD 6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Length (in): | 1.219 in | Housing Width (in): | 0.406 in |
| Thread Size: | #3/8-24 | Ball Flat Diameter (in): | 0.517 in |
| Ball Diameter (in): | 0.718 in | Ball Width (in): | 0.5 in |
| Head Diameter (in): | 1 in | Length to Center of Ball (in): | 1.94 in |
Technical Specifications
| Product Selection Available SW: | Y | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Series: | Commercial |
| Construction: | Three-Piece Rod End | Configuration: | Male |
| Housing Style: | Male Rod End | Liner: | DELRIN* Liner |
| Bearing Type: | Rod End | Product Type: | CTMD |
| Misalignment Angle - a Deg. +/-: | 6 | Zerk Fitting SW: | N |
| Lubrication Type: | Self Lubricating | Race Material: | DELRIN |
| Axial Load: | 215 | Thread Type: | UNF |
| Thread: | RH | Type: | Male Rod End |
| Lubrication: | No Zerk Fitting | Max Static Radial Load: | 2,150 |
| Class: | Commercial | Bore Size (in): | 0.3750 in |
| Lubrication Method: | Self Lubricating | Maximum Ambient Temperature (F): | 150 °F |
| Ability to Relubricate: | Self |
General Specifications
| UPC: | 662288725817 | Weight: | 0.11 LB |
| Packaged Length: | 2.44 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 0.50 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

