Sealmaster Male Rod End Bearing - Three-Piece Rod End DELRIN Race - CTMD 10
Part #:1461000000
Catalog #:CTMD 10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 1.5 in | Thread Length (in): | 1.594 in |
| Thread Size: | #5/8-18 | Housing Width (in): | 0.562 in |
| Ball Width (in): | 0.75 in | Ball Diameter (in): | 1.125 in |
| Ball Flat Diameter (in): | 0.839 in | Length to Center of Ball (in): | 2.63 in |
Technical Specifications
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Housing Style: | Male Rod End |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Race Material: | DELRIN |
| Configuration: | Male | Lubrication Type: | Self Lubricating |
| Bearing Type: | Rod End | Thread Type: | UNF |
| Misalignment Angle - a Deg. +/-: | 8 | Liner: | DELRIN* Liner |
| Construction: | Three-Piece Rod End | Series: | Commercial |
| Zerk Fitting SW: | N | Product Type: | CTMD |
| Axial Load: | 462 | Product Selection Available SW: | Y |
| Max Static Radial Load: | 4,620 | Type: | Male Rod End |
| Lubrication: | No Zerk Fitting | Thread: | RH |
| Bore Size (in): | 0.6250 in | Class: | Commercial |
| Lubrication Method: | Self Lubricating | Ability to Relubricate: | Self |
| Maximum Ambient Temperature (F): | 150 °F |
General Specifications
| UPC: | 662288725848 | Weight: | 0.38 LB |
| Packaged Length: | 3.38 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 0.75 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

