Sealmaster Male Rod End Bearing - Three-Piece Rod End DELRIN Race - CTMDL 10
Part #:1561000000
Catalog #:CTMDL 10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.839 in | Housing Width (in): | 0.562 in |
| Thread Length (in): | 1.594 in | Head Diameter (in): | 1.5 in |
| Ball Diameter (in): | 1.125 in | Ball Width (in): | 0.75 in |
| Thread Size: | #5/8-18 | Length to Center of Ball (in): | 2.63 in |
Technical Specifications
| Series: | Commercial | Product Type: | CTMD |
| Lubrication Type: | Self Lubricating | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Misalignment Angle - a Deg. +/-: | 8 | Construction: | Three-Piece Rod End |
| Race Material: | DELRIN | Zerk Fitting SW: | N |
| Housing Style: | Male Rod End | Bearing Type: | Rod End |
| Thread Type: | UNF | Configuration: | Male |
| Axial Load: | 462 | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Product Selection Available SW: | Y | Liner: | DELRIN* Liner |
| Lubrication: | No Zerk Fitting | Max Static Radial Load: | 4,620 |
| Thread: | LH | Type: | Male Rod End |
| Class: | Commercial | Bore Size (in): | 0.6250 in |
| Lubrication Method: | Self Lubricating | Ability to Relubricate: | Self |
| Maximum Ambient Temperature (F): | 150 °F |
General Specifications
| UPC: | 662288725923 | Weight: | 0.38 LB |
| Packaged Length: | 3.38 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 0.75 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

