Sealmaster Male Rod End Bearing - Three-Piece with Y Stud Bronze Race - TM 10Y
Part #:1421008000
Catalog #:TM 10Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | #5/8-18 | Thread Length (in): | 1.594 in |
| Housing Width (in): | 0.562 in | Ball Width (in): | 0.75 in |
| Head Diameter (in): | 1.5 in | Ball Diameter (in): | 1.125 in |
| Ball Flat Diameter (in): | 0.839 in | Stud Length to Center of Ball (in): | 2.5 in |
| Stud Thread Length (in): | 1.375 in | Length to Center of Ball (in): | 2.63 in |
| Stud Length to Hex (in): | 1.5 in |
Technical Specifications
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Bearing Type: | Rod End |
| Lubrication Type: | Grease | Axial Load: | 805 |
| Construction: | Three-Piece Rod End with Y Stud | Zerk Fitting SW: | N |
| Product Type: | TM | Configuration: | Male |
| Product Selection Available SW: | N | Y Stud Material: | Carbon Steel - corrosion resistant plating |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Thread Type: | UNF |
| Series: | Commercial | Housing Style: | Male Rod End |
| Race Material: | Bronze | Lubrication: | No Zerk Fitting |
| Thread: | RH | Misalignment Angle B3: | 25.3 |
| Max Static Radial Load: | 8,050 | Type: | Male Rod End |
| Class: | Commercial | Bore Size (in): | 0.6250 in |
| Lubrication Method: | No Fitting | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288724070 | Weight: | 0.66 LB |
| Packaged Length: | 2.88 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.38 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

