Sealmaster Male Rod End Bearing - Three-Piece with Y Stud DELRIN Race - CTMD 6Y
Part #:1460608000
Catalog #:CTMD 6Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | #3/8-24 | Ball Flat Diameter (in): | 0.517 in |
| Ball Width (in): | 0.5 in | Housing Width (in): | 0.406 in |
| Head Diameter (in): | 1 in | Thread Length (in): | 1.219 in |
| Ball Diameter (in): | 0.718 in | Length to Center of Ball (in): | 1.94 in |
| Stud Length to Hex (in): | 0.91 in | Stud Length to Center of Ball (in): | 1.54 in |
| Stud Thread Length (in): | 0.8125 in |
Technical Specifications
| Product Type: | CTMD | Construction: | Three-Piece Rod End with Y Stud |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Axial Load: | 215 |
| Series: | Commercial | Zerk Fitting SW: | N |
| Product Selection Available SW: | N | Bearing Type: | Rod End |
| Lubrication Type: | Self Lubricating | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Liner: | DELRIN* Liner | Thread Type: | UNF |
| Y Stud Material: | Carbon Steel - corrosion resistant plating | Housing Style: | Male Rod End |
| Configuration: | Male | Race Material: | DELRIN |
| Thread: | RH | Type: | Male Rod End |
| Max Static Radial Load: | 2,150 | Misalignment Angle B3: | 22.6 |
| Lubrication: | No Zerk Fitting | Bore Size (in): | 0.3750 in |
| Class: | Commercial | Lubrication Method: | Self Lubricating |
| Maximum Ambient Temperature (F): | 150 °F | Ability to Relubricate: | Self |
General Specifications
| UPC: | 662288727866 | Weight: | 0.17 LB |
| Packaged Length: | 2.44 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.79 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

