Sealmaster Male Rod End Bearing - Two-Piece Greasable Race - CFM 16N
Part #:1481601000
Catalog #:CFM 16N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 2.75 in | Ball Width (in): | 1.375 in |
| Thread Size: | #1 1/4-12 | Thread Length (in): | 2.094 in |
| Housing Width (in): | 1 in | Ball Flat Diameter (in): | 1.269 in |
| Ball Diameter (in): | 1.875 in | Length to Center of Ball (in): | 4.13 in |
Technical Specifications
| Lubrication Type: | Grease | Axial Load: | 2,100 |
| Thread Type: | UNF | Race Material: | TEFLON |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Series: | Commercial |
| Zerk Fitting SW: | Y | Product Type: | CFM |
| Bearing Type: | Rod End | Product Selection Available SW: | Y |
| Misalignment Angle - a Deg. +/-: | 8.5 | Construction: | Two-Piece Rod End with Zerk Fitting |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Configuration: | Male |
| Housing Style: | Male Rod End | Max Static Radial Load: | 21,000 |
| Lubrication: | Zerk Fitting | Thread: | RH |
| Type: | Male Rod End | Class: | Commercial |
| Bore Size (in): | 1 in | Lubrication Method: | Fitting |
| Ability to Relubricate: | Yes | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288729259 | Weight: | 2.24 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.75 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

