Sealmaster Male Rod End Bearing - Two-Piece Greasable Race - CFML 5N
Part #:1580501000
Catalog #:CFML 5N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 0.625 in | Thread Size: | #5/16-24 |
| Thread Length (in): | 1.219 in | Ball Width (in): | 0.437 in |
| Housing Width (in): | 0.344 in | Ball Flat Diameter (in): | 0.447 in |
| Head Diameter (in): | 0.875 in | Length to Center of Ball (in): | 1.88 in |
Technical Specifications
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Bearing Type: | Rod End |
| Axial Load: | 300 | Misalignment Angle - a Deg. +/-: | 7 |
| Zerk Fitting SW: | Y | Housing Style: | Male Rod End |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Product Type: | CFM |
| Series: | Commercial | Lubrication Type: | Grease |
| Configuration: | Male | Product Selection Available SW: | Y |
| Construction: | Two-Piece Rod End with Zerk Fitting | Thread Type: | UNF |
| Lubrication: | Zerk Fitting | Type: | Male Rod End |
| Thread: | LH | Max Static Radial Load: | 3,000 |
| Bore Size (in): | 0.3125 in | Class: | Commercial |
| Lubrication Method: | Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288725558 | Weight: | 0.08 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 0.88 IN |
| Packaged Height: | 0.44 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

