Sealmaster Male Rod End Bearing - Two-Piece Greasable Race - CFML 7N
Part #:1580701000
Catalog #:CFML 7N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 1.125 in | Ball Flat Diameter (in): | 0.586 in |
| Housing Width (in): | 0.437 in | Thread Size: | #7/16-20 |
| Ball Width (in): | 0.562 in | Thread Length (in): | 1.344 in |
| Ball Diameter (in): | 0.812 in | Length to Center of Ball (in): | 2.13 in |
Technical Specifications
| Product Selection Available SW: | Y | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Bearing Type: | Rod End | Configuration: | Male |
| Thread Type: | UNF | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Housing Style: | Male Rod End | Zerk Fitting SW: | Y |
| Series: | Commercial | Product Type: | CFM |
| Lubrication Type: | Grease | Axial Load: | 650 |
| Construction: | Two-Piece Rod End with Zerk Fitting | Misalignment Angle - a Deg. +/-: | 7 |
| Lubrication: | Zerk Fitting | Max Static Radial Load: | 6,500 |
| Type: | Male Rod End | Thread: | LH |
| Class: | Commercial | Bore Size (in): | 0.4375 in |
| Lubrication Method: | Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288725633 | Weight: | 0.16 LB |
| Packaged Length: | 2.69 IN | Packaged Width: | 1.13 IN |
| Packaged Height: | 0.56 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

