Sealmaster Male Rod End Bearing - Two-Piece Greasable with Y Stud Race - CFM 8YN
Part #:1480809000
Catalog #:CFM 8YN
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Width (in): | 0.625 in | Ball Diameter (in): | 0.937 in |
| Thread Size: | #1/2-20 | Head Diameter (in): | 1.312 in |
| Ball Flat Diameter (in): | 0.698 in | Thread Length (in): | 1.469 in |
| Housing Width (in): | 0.5 in | Stud Length to Center of Ball (in): | 2 in |
| Stud Length to Hex (in): | 1.13 in | Stud Thread Length (in): | 1 in |
| Length to Center of Ball (in): | 2.44 in |
Technical Specifications
| Y Stud Material: | Carbon Steel - corrosion resistant plating | Series: | Commercial |
| Construction: | Two-Piece Rod End with Y Stud and Zerk Fitting | Product Type: | CFM |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Configuration: | Male |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Lubrication Type: | Grease |
| Thread Type: | UNF | Bearing Type: | Rod End |
| Product Selection Available SW: | N | Axial Load: | 900 |
| Zerk Fitting SW: | Y | Housing Style: | Male Rod End |
| Misalignment Angle B3: | 24.3 | Lubrication: | Zerk Fitting |
| Thread: | RH | Type: | Male Rod End |
| Max Static Radial Load: | 9,000 | Bore Size (in): | 0.5000 in |
| Class: | Commercial | Lubrication Method: | Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288725091 | Weight: | 0.38 LB |
| Packaged Length: | 3.09 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 2.31 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

