Sealmaster Male Rod End Bearing - Two-Piece Greasable with Y Stud Race - CFM 12YN
Part #:1481209000
Catalog #:CFM 12YN
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Length (in): | 1.719 in | Housing Width (in): | 0.687 in |
| Ball Width (in): | 0.875 in | Ball Flat Diameter (in): | 0.978 in |
| Ball Diameter (in): | 1.312 in | Thread Size: | #3/4-16 |
| Head Diameter (in): | 1.75 in | Stud Length to Hex (in): | 1.81 in |
| Length to Center of Ball (in): | 2.88 in | Stud Thread Length (in): | 1.625 in |
| Stud Length to Center of Ball (in): | 3 in |
Technical Specifications
| Zerk Fitting SW: | Y | Axial Load: | 1,400 |
| Product Type: | CFM | Bearing Type: | Rod End |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Configuration: | Male |
| Construction: | Two-Piece Rod End with Y Stud and Zerk Fitting | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Lubrication Type: | Grease | Series: | Commercial |
| Product Selection Available SW: | N | Thread Type: | UNF |
| Housing Style: | Male Rod End | Y Stud Material: | Carbon Steel - corrosion resistant plating |
| Type: | Male Rod End | Misalignment Angle B3: | 22.7 |
| Max Static Radial Load: | 14,000 | Thread: | RH |
| Lubrication: | Zerk Fitting | Class: | Commercial |
| Bore Size (in): | 0.7500 in | Lubrication Method: | Fitting |
| Ability to Relubricate: | Yes | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288725176 | Weight: | 0.97 LB |
| Packaged Length: | 3.75 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.44 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

