Sealmaster Male Rod End Bearing - Two-Piece Rod End Race - CFM 10
Part #:1481000000
Catalog #:CFM 10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 1.125 in | Ball Flat Diameter (in): | 0.839 in |
| Housing Width (in): | 0.562 in | Ball Width (in): | 0.75 in |
| Head Diameter (in): | 1.5 in | Thread Size: | #5/8-18 |
| Thread Length (in): | 1.594 in | Length to Center of Ball (in): | 2.63 in |
Technical Specifications
| Product Selection Available SW: | Y | Misalignment Angle - a Deg. +/-: | 8 |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Series: | Commercial |
| Construction: | Two-Piece Rod End | Product Type: | CFM |
| Housing Style: | Male Rod End | Thread Type: | UNF |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Bearing Type: | Rod End |
| Zerk Fitting SW: | N | Lubrication Type: | Grease |
| Axial Load: | 1,000 | Configuration: | Male |
| Thread: | RH | Lubrication: | No Zerk Fitting |
| Max Static Radial Load: | 10,000 | Type: | Male Rod End |
| Bore Size (in): | 0.6250 in | Class: | Commercial |
| Lubrication Method: | No Fitting | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288725107 | Weight: | 0.37 LB |
| Packaged Length: | 3.38 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 0.75 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

