Sealmaster Male Rod End Bearing - Two-Piece Rod End Race - CFML 5
Part #:1580500000
Catalog #:CFML 5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.447 in | Head Diameter (in): | 0.875 in |
| Housing Width (in): | 0.344 in | Ball Diameter (in): | 0.625 in |
| Thread Length (in): | 1.219 in | Thread Size: | #5/16-24 |
| Ball Width (in): | 0.437 in | Length to Center of Ball (in): | 1.88 in |
Technical Specifications
| Axial Load: | 300 | Configuration: | Male |
| Housing Style: | Male Rod End | Lubrication Type: | Grease |
| Construction: | Two-Piece Rod End | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Series: | Commercial | Product Selection Available SW: | Y |
| Thread Type: | UNF | Misalignment Angle - a Deg. +/-: | 7 |
| Zerk Fitting SW: | N | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Product Type: | CFM | Bearing Type: | Rod End |
| Lubrication: | No Zerk Fitting | Thread: | LH |
| Type: | Male Rod End | Max Static Radial Load: | 3,000 |
| Bore Size (in): | 0.3125 in | Class: | Commercial |
| Lubrication Method: | No Fitting | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288725541 | Weight: | 0.08 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 0.88 IN |
| Packaged Height: | 0.44 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

