Sealmaster Male Rod End Bearing - Two-Piece Rod End Race - CFML 7
Part #:1580700000
Catalog #:CFML 7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Length (in): | 1.344 in | Ball Flat Diameter (in): | 0.586 in |
| Thread Size: | #7/16-20 | Ball Width (in): | 0.562 in |
| Housing Width (in): | 0.437 in | Head Diameter (in): | 1.125 in |
| Ball Diameter (in): | 0.812 in | Length to Center of Ball (in): | 2.13 in |
Technical Specifications
| Configuration: | Male | Lubrication Type: | Grease |
| Construction: | Two-Piece Rod End | Housing Style: | Male Rod End |
| Misalignment Angle - a Deg. +/-: | 7 | Zerk Fitting SW: | N |
| Thread Type: | UNF | Series: | Commercial |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Axial Load: | 650 |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Product Selection Available SW: | Y |
| Bearing Type: | Rod End | Product Type: | CFM |
| Lubrication: | No Zerk Fitting | Max Static Radial Load: | 6,500 |
| Thread: | LH | Type: | Male Rod End |
| Bore Size (in): | 0.4375 in | Class: | Commercial |
| Lubrication Method: | No Fitting | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288725626 | Weight: | 0.16 LB |
| Packaged Length: | 2.69 IN | Packaged Width: | 1.13 IN |
| Packaged Height: | 0.56 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

