Sealmaster Male Rod End Bearing - Two-Piece Rod End Race - CFML 8
Part #:1580800000
Catalog #:CFML 8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Length (in): | 1.469 in | Housing Width (in): | 0.5 in |
| Ball Width (in): | 0.625 in | Thread Size: | #1/2-20 |
| Ball Flat Diameter (in): | 0.698 in | Head Diameter (in): | 1.312 in |
| Ball Diameter (in): | 0.937 in | Length to Center of Ball (in): | 2.44 in |
Technical Specifications
| Thread Type: | UNF | Bearing Type: | Rod End |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Axial Load: | 900 |
| Housing Style: | Male Rod End | Zerk Fitting SW: | N |
| Configuration: | Male | Race Material: | TEFLON |
| Lubrication Type: | Grease | Misalignment Angle - a Deg. +/-: | 6 |
| Series: | Commercial | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Product Type: | CFM | Construction: | Two-Piece Rod End |
| Product Selection Available SW: | Y | Type: | Male Rod End |
| Thread: | LH | Max Static Radial Load: | 9,000 |
| Lubrication: | No Zerk Fitting | Bore Size (in): | 0.5000 in |
| Class: | Commercial | Lubrication Method: | No Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288725664 | Weight: | 0.67 LB |
| Packaged Length: | 3.09 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 0.63 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

