Sealmaster Male Rod End Bearing - Two-Piece Rod End TEFLON Race - CFM 5T
Part #:1480504000
Catalog #:CFM 5T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Width (in): | 0.437 in | Ball Flat Diameter (in): | 0.447 in |
| Housing Width (in): | 0.344 in | Thread Length (in): | 1.219 in |
| Ball Diameter (in): | 0.625 in | Head Diameter (in): | 0.875 in |
| Thread Size: | #5/16-24 | Length to Center of Ball (in): | 1.88 in |
Technical Specifications
| Thread Type: | UNF | Construction: | Two-Piece Rod End |
| Series: | Precision | Product Selection Available SW: | Y |
| Liner: | TEFLON* Fabric Liner | Configuration: | Male |
| Bearing Type: | Rod End | Lubrication Type: | Self Lubricating |
| Housing Style: | Male Rod End | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Zerk Fitting SW: | N | Product Type: | CFM-T |
| Race Material: | TEFLON | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Axial Load: | 208 | Misalignment Angle - a Deg. +/-: | 7 |
| Type: | Male Rod End | Lubrication: | No Zerk Fitting |
| Max Static Radial Load: | 2,080 | Thread: | RH |
| Bore Size (in): | 0.3125 in | Class: | Precision |
| Lubrication Method: | Self Lubricating | Maximum Ambient Temperature (F): | 250 °F |
| Ability to Relubricate: | None |
General Specifications
| UPC: | 662288721093 | Weight: | 0.07 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 0.88 IN |
| Packaged Height: | 0.44 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

