Sealmaster Male Rod End Bearing - Two-Piece Rod End TEFLON Race - CFM 16T
Part #:1481604000
Catalog #:CFM 16T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Length (in): | 2.094 in | Housing Width (in): | 1 in |
| Ball Diameter (in): | 1.875 in | Head Diameter (in): | 2.75 in |
| Thread Size: | #1 1/4-12 | Ball Width (in): | 1.375 in |
| Ball Flat Diameter (in): | 1.269 in | Length to Center of Ball (in): | 4.13 in |
Technical Specifications
| Series: | Precision | Bearing Type: | Rod End |
| Product Selection Available SW: | Y | Lubrication Type: | Self Lubricating |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Race Material: | TEFLON |
| Housing Style: | Male Rod End | Axial Load: | 2,100 |
| Thread Type: | UNF | Liner: | TEFLON* Fabric Liner |
| Misalignment Angle - a Deg. +/-: | 8.5 | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Product Type: | CFM-T | Construction: | Two-Piece Rod End |
| Zerk Fitting SW: | N | Configuration: | Male |
| Type: | Male Rod End | Thread: | RH |
| Max Static Radial Load: | 21,000 | Lubrication: | No Zerk Fitting |
| Bore Size (in): | 1 in | Class: | Precision |
| Lubrication Method: | Self Lubricating | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288721154 | Weight: | 2.18 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.75 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

