Sealmaster Male Rod End Bearing - Two-Piece with Y Stud Race - CFM 8Y
Part #:1480808000
Catalog #:CFM 8Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.698 in | Housing Width (in): | 0.5 in |
| Head Diameter (in): | 1.312 in | Ball Width (in): | 0.625 in |
| Thread Size: | #1/2-20 | Thread Length (in): | 1.469 in |
| Ball Diameter (in): | 0.937 in | Stud Length to Center of Ball (in): | 2 in |
| Stud Length to Hex (in): | 1.13 in | Stud Thread Length (in): | 1 in |
| Length to Center of Ball (in): | 2.44 in |
Technical Specifications
| Bearing Type: | Rod End | Configuration: | Male |
| Thread Type: | UNF | Y Stud Material: | Carbon Steel - corrosion resistant plating |
| Construction: | Two-Piece Rod End with Y Stud | Zerk Fitting SW: | N |
| Housing Style: | Male Rod End | Product Selection Available SW: | N |
| Series: | Commercial | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Lubrication Type: | Grease | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Axial Load: | 900 | Product Type: | CFM |
| Misalignment Angle B3: | 24.3 | Lubrication: | No Zerk Fitting |
| Max Static Radial Load: | 9,000 | Thread: | RH |
| Type: | Male Rod End | Bore Size (in): | 0.5000 in |
| Class: | Commercial | Lubrication Method: | No Fitting |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288725084 | Weight: | 0.37 LB |
| Packaged Length: | 3.09 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 2.31 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

