Sealmaster Male Rod End Bearing - Two-Piece with Y Stud Race - CFML 8Y
Part #:1580808000
Catalog #:CFML 8Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 0.5 in | Ball Flat Diameter (in): | 0.698 in |
| Head Diameter (in): | 1.312 in | Ball Width (in): | 0.625 in |
| Ball Diameter (in): | 0.937 in | Thread Size: | #1/2-20 |
| Thread Length (in): | 1.469 in | Length to Center of Ball (in): | 2.44 in |
| Stud Length to Center of Ball (in): | 2 in | Stud Thread Length (in): | 1 in |
| Stud Length to Hex (in): | 1.13 in |
Technical Specifications
| Zerk Fitting SW: | N | Lubrication Type: | Grease |
| Y Stud Material: | Carbon Steel - corrosion resistant plating | Axial Load: | 900 |
| Configuration: | Male | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Housing Style: | Male Rod End | Product Type: | CFM |
| Thread Type: | UNF | Product Selection Available SW: | N |
| Series: | Commercial | Construction: | Two-Piece Rod End with Y Stud |
| Bearing Type: | Rod End | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Misalignment Angle B3: | 24.3 | Max Static Radial Load: | 9,000 |
| Thread: | LH | Type: | Male Rod End |
| Lubrication: | No Zerk Fitting | Class: | Commercial |
| Bore Size (in): | 0.5000 in | Lubrication Method: | No Fitting |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288725688 | Weight: | 0.37 LB |
| Packaged Length: | 3.09 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 2.31 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

