Sealmaster Plain Spherical Bearing - Commercial Two Piece Carbon Steel Race - COM 3
Part #:1820300000
Catalog #:COM 3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.025 | Ball Diameter (in): | 0.406 in |
| Ball Width (in): | 0.281 in | Ball Flat Diameter (in): | 0.293 in |
| Outside Diameter (in): | 0.5625 in | Race Width (in): | 0.218 in |
Technical Specifications
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Series: | COM |
| Misalignment Angle B3: | 29.5 | Type: | Plain Spherical |
| Axial Load: | 650 | Misalignment Angle B1: | +/-7.5 |
| Product Type: | COM | Lubrication System: | Thru OD |
| Misalignment Angle: | +/-11.5 | Lubrication Type: | Grease |
| Race Material: | Carbon Steel - corrosion resistant coating | Race Material Product Selection: | Carbon Steel |
| Max Static Radial Load: | 3,250 | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Seal Type: | Unsealed | Construction: | Two Piece |
| Lubrication: | Lubrication Hole - No Zerk Fitting | Ability to Relubricate: | Yes |
| Class: | Commercial | Bore Size (in): | 0.1875 in |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288721680 | Weight: | 0.02 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.30.8079 |
| Country of Origin: | Mexico |

