Sealmaster Plain Spherical Bearing - Commercial Two Piece Carbon Steel Race - COM 4
Part #:1820400000
Catalog #:COM 4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.025 | Ball Width (in): | 0.343 in |
| Ball Diameter (in): | 0.5 in | Ball Flat Diameter (in): | 0.364 in |
| Outside Diameter (in): | 0.6562 in | Race Width (in): | 0.25 in |
Technical Specifications
| Race Material Product Selection: | Carbon Steel | Lubrication System: | Thru OD |
| Product Type: | COM | Axial Load: | 980 |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Misalignment Angle B1: | +/-9 | Misalignment Angle: | +/-13.5 |
| Type: | Plain Spherical | Seal Type: | Unsealed |
| Lubrication Type: | Grease | Misalignment Angle B3: | 30 |
| Race Material: | Carbon Steel - corrosion resistant coating | Max Static Radial Load: | 4,900 |
| Series: | COM | Construction: | Two Piece |
| Lubrication: | Lubrication Hole - No Zerk Fitting | Ability to Relubricate: | Yes |
| Class: | Commercial | Bore Size (in): | 0.2500 in |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288721697 | Weight: | 0.02 LB |
| Packaged Length: | 0.66 IN | Packaged Width: | 0.34 IN |
| Packaged Height: | 0.66 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

