Sealmaster Plain Spherical Bearing - Commercial Two Piece Carbon Steel Race - COM 6
Part #:1820600000
Catalog #:COM 6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.03 | Ball Diameter (in): | 0.656 in |
| Ball Width (in): | 0.406 in | Ball Flat Diameter (in): | 0.515 in |
| Outside Diameter (in): | 0.8125 in | Race Width (in): | 0.312 in |
Technical Specifications
| Type: | Plain Spherical | Lubrication Type: | Grease |
| Seal Type: | Unsealed | Misalignment Angle B3: | 26.5 |
| Max Static Radial Load: | 8,250 | Race Material: | Carbon Steel - corrosion resistant coating |
| Product Type: | COM | Misalignment Angle: | +/-10 |
| Misalignment Angle B1: | +/-7.5 | Axial Load: | 1,650 |
| Lubrication System: | Thru OD | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Race Material Product Selection: | Carbon Steel | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Series: | COM | Construction: | Two Piece |
| Lubrication: | Lubrication Hole - No Zerk Fitting | Ability to Relubricate: | Yes |
| Bore Size (in): | 0.3750 in | Class: | Commercial |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288721710 | Weight: | 0.04 LB |
| Packaged Length: | 2.30 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 0.45 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

