Sealmaster Plain Spherical Bearing - Commercial Two Piece Carbon Steel Race - COM 8
Part #:1820800000
Catalog #:COM 8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.035 | Ball Width (in): | 0.5 in |
| Ball Diameter (in): | 0.781 in | Ball Flat Diameter (in): | 0.6 in |
| Outside Diameter (in): | 1 in | Race Width (in): | 0.39 in |
Technical Specifications
| Race Material Product Selection: | Carbon Steel | Misalignment Angle B1: | +/-7 |
| Lubrication System: | Thru OD | Misalignment Angle: | +/-10 |
| Seal Type: | Unsealed | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Series: | COM | Misalignment Angle B3: | 20 |
| Lubrication Type: | Grease | Max Static Radial Load: | 13,600 |
| Type: | Plain Spherical | Product Type: | COM |
| Axial Load: | 2,720 | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Race Material: | Carbon Steel - corrosion resistant coating | Construction: | Two Piece |
| Ability to Relubricate: | Yes | Lubrication: | Lubrication Hole - No Zerk Fitting |
| Bore Size (in): | 0.5000 in | Class: | Commercial |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288721734 | Weight: | 0.07 LB |
| Packaged Length: | 2.30 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 0.65 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

