Sealmaster Plain Spherical Bearing - Commercial Two Piece Carbon Steel Race - COM 12
Part #:1821200000
Catalog #:COM 12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.045 | Ball Flat Diameter (in): | 0.92 in |
| Ball Width (in): | 0.75 in | Ball Diameter (in): | 1.187 in |
| Outside Diameter (in): | 1.4375 in | Race Width (in): | 0.593 in |
Technical Specifications
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Seal Type: | Unsealed |
| Race Material Product Selection: | Carbon Steel | Lubrication System: | Thru OD |
| Max Static Radial Load: | 30,000 | Lubrication Type: | Grease |
| Misalignment Angle B3: | 21 | Axial Load: | 6,000 |
| Race Material: | Carbon Steel - corrosion resistant coating | Misalignment Angle: | +/-9 |
| Misalignment Angle B1: | +/-7 | Product Type: | COM |
| Type: | Plain Spherical | Series: | COM |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Construction: | Two Piece |
| Lubrication: | Lubrication Hole - No Zerk Fitting | Ability to Relubricate: | Yes |
| Class: | Commercial | Bore Size (in): | 0.7500 in |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288721765 | Weight: | 0.21 LB |
| Packaged Length: | 2.30 IN | Packaged Width: | 2.30 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

