Sealmaster Plain Spherical Bearing - Corrosion Resistant Two Piece Stainless Steel Race - COR 5
Part #:1830500000
Catalog #:COR 5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.025 | Ball Flat Diameter (in): | 0.419 in |
| Ball Width (in): | 0.375 in | Outside Diameter (in): | 0.75 in |
| Ball Diameter (in): | 0.562 in | Race Width (in): | 0.281 in |
Technical Specifications
| Misalignment Angle: | +/-12 | Race Material: | Stainless steel - heat treated |
| Type: | Plain Spherical | Misalignment Angle B3: | 26 |
| Series: | COR | Max Static Radial Load: | 10,400 |
| Lubrication System: | Thru OD | Outer Material: | Stainless Steel - Heat Treated |
| Ball Material: | Stainless Steel - Heat Treated | Misalignment Angle B1: | +/-8 |
| Race Material Product Selection: | Stainless Steel | Axial Load: | 2,080 |
| Seal Type: | Unsealed | Lubrication Type: | Grease |
| Product Type: | COR | Lubrication: | Lubrication Hole - No Zerk Fitting |
| Construction: | Corrosion Resistant Two Piece | Ability to Relubricate: | Yes |
| Bore Size (in): | 0.3125 in | Class: | Precision |
| Maximum Ambient Temperature (F): | 500 °F |
General Specifications
| UPC: | 662288721819 | Weight: | 0.03 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 0.45 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

