Sealmaster Plain Spherical Bearing - Corrosion Resistant Two Piece Stainless Steel Race - COR 6
Part #:1830600000
Catalog #:COR 6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.03 | Outside Diameter (in): | 0.8125 in |
| Ball Width (in): | 0.406 in | Ball Diameter (in): | 0.656 in |
| Ball Flat Diameter (in): | 0.515 in | Race Width (in): | 0.312 in |
Technical Specifications
| Misalignment Angle B1: | +/-7.5 | Max Static Radial Load: | 14,000 |
| Lubrication System: | Thru OD | Product Type: | COR |
| Outer Material: | Stainless Steel - Heat Treated | Axial Load: | 2,800 |
| Series: | COR | Race Material Product Selection: | Stainless Steel |
| Misalignment Angle B3: | 26.5 | Lubrication Type: | Grease |
| Ball Material: | Stainless Steel - Heat Treated | Misalignment Angle: | +/-10 |
| Race Material: | Stainless steel - heat treated | Type: | Plain Spherical |
| Seal Type: | Unsealed | Lubrication: | Lubrication Hole - No Zerk Fitting |
| Ability to Relubricate: | Yes | Construction: | Corrosion Resistant Two Piece |
| Bore Size (in): | 0.3750 in | Class: | Precision |
| Maximum Ambient Temperature (F): | 500 °F |
General Specifications
| UPC: | 662288721826 | Weight: | 0.04 LB |
| Packaged Length: | 2.15 IN | Packaged Width: | 2.15 IN |
| Packaged Height: | 0.45 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

