Sealmaster Plain Spherical Bearing - Corrosion Resistant Two Piece Stainless Steel Race - COR 8
Part #:1830800000
Catalog #:COR 8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.035 | Outside Diameter (in): | 1 in |
| Ball Flat Diameter (in): | 0.6 in | Ball Diameter (in): | 0.781 in |
| Ball Width (in): | 0.5 in | Race Width (in): | 0.39 in |
Technical Specifications
| Lubrication System: | Thru OD | Type: | Plain Spherical |
| Misalignment Angle B1: | +/-7 | Lubrication Type: | Grease |
| Race Material Product Selection: | Stainless Steel | Seal Type: | Unsealed |
| Outer Material: | Stainless Steel - Heat Treated | Misalignment Angle: | +/-10 |
| Max Static Radial Load: | 20,000 | Race Material: | Stainless steel - heat treated |
| Series: | COR | Axial Load: | 4,000 |
| Product Type: | COR | Ball Material: | Stainless Steel - Heat Treated |
| Misalignment Angle B3: | 20 | Construction: | Corrosion Resistant Two Piece |
| Lubrication: | Lubrication Hole - No Zerk Fitting | Ability to Relubricate: | Yes |
| Class: | Precision | Bore Size (in): | 0.5000 in |
| Maximum Ambient Temperature (F): | 500 °F |
General Specifications
| UPC: | 662288721840 | Weight: | 0.07 LB |
| Packaged Length: | 1.00 IN | Packaged Width: | 0.50 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

