Sealmaster Plain Spherical Bearing - Corrosion Resistant Two Piece Stainless Steel Race - COR 10
Part #:1831000000
Catalog #:COR 10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.035 | Ball Diameter (in): | 0.968 in |
| Ball Width (in): | 0.625 in | Ball Flat Diameter (in): | 0.739 in |
| Outside Diameter (in): | 1.1875 in | Race Width (in): | 0.5 in |
Technical Specifications
| Misalignment Angle B3: | 18.5 | Seal Type: | Unsealed |
| Product Type: | COR | Max Static Radial Load: | 36,000 |
| Lubrication System: | Thru OD | Outer Material: | Stainless Steel - Heat Treated |
| Lubrication Type: | Grease | Race Material: | Stainless steel - heat treated |
| Type: | Plain Spherical | Race Material Product Selection: | Stainless Steel |
| Misalignment Angle B1: | +/-6.5 | Misalignment Angle: | +/-9 |
| Ball Material: | Stainless Steel - Heat Treated | Series: | COR |
| Axial Load: | 7,200 | Ability to Relubricate: | Yes |
| Construction: | Corrosion Resistant Two Piece | Lubrication: | Lubrication Hole - No Zerk Fitting |
| Bore Size (in): | 0.6250 in | Class: | Precision |
| Maximum Ambient Temperature (F): | 500 °F |
General Specifications
| UPC: | 662288721864 | Weight: | 0.11 LB |
| Packaged Length: | 2.30 IN | Packaged Width: | 2.35 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.30.8079 |
| Country of Origin: | Mexico |

