Sealmaster Plain Spherical Bearing - Corrosion Resistant Two Piece Stainless Steel Race - COR 12
Part #:1831200000
Catalog #:COR 12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.045 | Ball Diameter (in): | 1.187 in |
| Outside Diameter (in): | 1.4375 in | Ball Flat Diameter (in): | 0.92 in |
| Ball Width (in): | 0.75 in | Race Width (in): | 0.593 in |
Technical Specifications
| Type: | Plain Spherical | Outer Material: | Stainless Steel - Heat Treated |
| Ball Material: | Stainless Steel - Heat Treated | Misalignment Angle B1: | +/-7 |
| Axial Load: | 10,800 | Misalignment Angle B3: | 21 |
| Race Material: | Stainless steel - heat treated | Product Type: | COR |
| Lubrication System: | Thru OD | Misalignment Angle: | +/-9 |
| Lubrication Type: | Grease | Max Static Radial Load: | 54,000 |
| Seal Type: | Unsealed | Race Material Product Selection: | Stainless Steel |
| Series: | COR | Lubrication: | Lubrication Hole - No Zerk Fitting |
| Ability to Relubricate: | Yes | Construction: | Corrosion Resistant Two Piece |
| Bore Size (in): | 0.7500 in | Class: | Precision |
| Maximum Ambient Temperature (F): | 500 °F |
General Specifications
| UPC: | 662288721871 | Weight: | 0.20 LB |
| Packaged Length: | 2.30 IN | Packaged Width: | 2.35 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

