Sealmaster Plain Spherical Bearing - Corrosion Resistant Two Piece Stainless Steel Race - COR 14
Part #:1831400000
Catalog #:COR 14
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.045 | Ball Flat Diameter (in): | 0.98 in |
| Ball Diameter (in): | 1.312 in | Outside Diameter (in): | 1.5625 in |
| Ball Width (in): | 0.875 in | Race Width (in): | 0.703 in |
Technical Specifications
| Max Static Radial Load: | 77,000 | Series: | COR |
| Misalignment Angle: | +/-9.5 | Ball Material: | Stainless Steel - Heat Treated |
| Misalignment Angle B3: | 16 | Lubrication System: | Thru OD |
| Race Material Product Selection: | Stainless Steel | Product Type: | COR |
| Type: | Plain Spherical | Race Material: | Stainless steel - heat treated |
| Misalignment Angle B1: | +/-7 | Seal Type: | Unsealed |
| Axial Load: | 15,400 | Lubrication Type: | Grease |
| Outer Material: | Stainless Steel - Heat Treated | Construction: | Corrosion Resistant Two Piece |
| Lubrication: | Lubrication Hole - No Zerk Fitting | Ability to Relubricate: | Yes |
| Class: | Precision | Bore Size (in): | 0.8750 in |
| Maximum Ambient Temperature (F): | 500 °F |
General Specifications
| UPC: | 662288721888 | Weight: | 0.27 LB |
| Packaged Length: | 1.56 IN | Packaged Width: | 0.88 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

