Sealmaster Plain Spherical Bearing - Corrosion Resistant Two Piece Stainless Steel Race - COR 16
Part #:1831600000
Catalog #:COR 16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.045 | Outside Diameter (in): | 1.75 in |
| Ball Diameter (in): | 1.5 in | Ball Flat Diameter (in): | 1.118 in |
| Ball Width (in): | 1 in | Race Width (in): | 0.797 in |
Technical Specifications
| Misalignment Angle B3: | 16 | Max Static Radial Load: | 93,500 |
| Lubrication System: | Thru OD | Misalignment Angle: | +/-9.5 |
| Lubrication Type: | Grease | Race Material: | Stainless steel - heat treated |
| Axial Load: | 18,700 | Misalignment Angle B1: | +/-7 |
| Type: | Plain Spherical | Race Material Product Selection: | Stainless Steel |
| Seal Type: | Unsealed | Series: | COR |
| Ball Material: | Stainless Steel - Heat Treated | Product Type: | COR |
| Outer Material: | Stainless Steel - Heat Treated | Lubrication: | Lubrication Hole - No Zerk Fitting |
| Construction: | Corrosion Resistant Two Piece | Ability to Relubricate: | Yes |
| Bore Size (in): | 1 in | Class: | Precision |
| Maximum Ambient Temperature (F): | 500 °F |
General Specifications
| UPC: | 662288721895 | Weight: | 0.38 LB |
| Packaged Length: | 5.10 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 2.70 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

