Sealmaster Plain Spherical Bearing - Heavy Duty Two Piece Carbon Steel Race - BH 16LS
Part #:1851605000
Catalog #:BH 16LS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.035 | Ball Flat Diameter (in): | 1.36 in |
| Ball Diameter (in): | 1.687 in | Ball Width (in): | 1 in |
| Outside Diameter (in): | 2 in | Race Width (in): | 0.781 in |
Technical Specifications
| Lubrication System: | Thru OD | Seal Type: | Unsealed |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Misalignment Angle B3: | 26 |
| Product Type: | BH-LS | Lubrication Type: | Grease |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Axial Load: | 13,900 |
| Series: | BH-LS | Race Material Product Selection: | Carbon Steel |
| Misalignment Angle: | +/-9 | Type: | Plain Spherical |
| Race Material: | Carbon Steel - corrosion resistant plating | Max Static Radial Load: | 69,500 |
| Misalignment Angle B1: | +/-6.5 | Lubrication: | Lubrication Hole - No Zerk Fitting |
| Construction: | Heavy Duty Two Piece | Ability to Relubricate: | Yes |
| Class: | Precision | Bore Size (in): | 1 in |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288722175 | Weight: | 0.59 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

