Sealmaster Plain Spherical Bearing - Heavy Duty Two Piece Carbon Steel Race - BH 24LS
Part #:1852405000
Catalog #:BH 24LS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.035 | Ball Flat Diameter (in): | 1.86 in |
| Ball Diameter (in): | 2.312 in | Outside Diameter (in): | 2.75 in |
| Ball Width (in): | 1.375 in | Race Width (in): | 1.094 in |
Technical Specifications
| Series: | BH-LS | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Axial Load: | 27,000 | Race Material: | Carbon Steel - corrosion resistant plating |
| Misalignment Angle B3: | 21.5 | Race Material Product Selection: | Carbon Steel |
| Misalignment Angle B1: | +/-6 | Type: | Plain Spherical |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Max Static Radial Load: | 135,000 |
| Product Type: | BH-LS | Seal Type: | Unsealed |
| Lubrication Type: | Grease | Misalignment Angle: | +/-8 |
| Lubrication System: | Thru OD | Ability to Relubricate: | Yes |
| Lubrication: | Lubrication Hole - No Zerk Fitting | Construction: | Heavy Duty Two Piece |
| Bore Size (in): | 1.5000 in | Class: | Precision |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288722205 | Weight: | 1.42 LB |
| Packaged Length: | 3.10 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

