Sealmaster Plain Spherical Bearing - Heavy Duty Two Piece Carbon Steel Race - BH 32LS
Part #:1853205000
Catalog #:BH 32LS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.04 | Outside Diameter (in): | 3.5 in |
| Ball Diameter (in): | 2.937 in | Ball Flat Diameter (in): | 2.36 in |
| Ball Width (in): | 1.75 in | Race Width (in): | 1.375 in |
Technical Specifications
| Seal Type: | Unsealed | Misalignment Angle: | +/-8.5 |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Max Static Radial Load: | 221,000 |
| Misalignment Angle B1: | +/-6.5 | Lubrication Type: | Grease |
| Race Material Product Selection: | Carbon Steel | Axial Load: | 44,200 |
| Type: | Plain Spherical | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Race Material: | Carbon Steel - corrosion resistant plating | Product Type: | BH-LS |
| Misalignment Angle B3: | 19 | Series: | BH-LS |
| Lubrication System: | Thru OD | Lubrication: | Lubrication Hole - No Zerk Fitting |
| Construction: | Heavy Duty Two Piece | Ability to Relubricate: | Yes |
| Class: | Precision | Bore Size (in): | 2 in |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288722229 | Weight: | 2.64 LB |
| Packaged Length: | 3.57 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

