Sealmaster Plain Spherical Bearing - Heavy Duty Two Piece Sealed Carbon Steel Race - BTS 24LS
Part #:1842405000
Catalog #:BTS 24LS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.015 | Outside Diameter (in): | 2.75 in |
| Ball Flat Diameter (in): | 2 in | Ball Width (in): | 1.875 in |
| Ball Diameter (in): | 2.375 in | Race Width (in): | 1 in |
Technical Specifications
| Lubrication Type: | Grease | Max Static Radial Load: | 130,000 |
| Series: | BTS-LS | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Misalignment Angle: | +/-7.5 | Misalignment Angle B3: | 0 |
| Race Material Product Selection: | Carbon Steel | Lubrication System: | Thru OD |
| Misalignment Angle B1: | +/-0 | Race Material: | Carbon Steel - corrosion resistant plating |
| Axial Load: | 26,000 | Type: | Plain Spherical |
| Seal Material: | Synthetic rubber | Seal Type: | Sealed |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Product Type: | BTS-LS |
| Lubrication: | Lubrication Hole - No Zerk Fitting | Ability to Relubricate: | Yes |
| Construction: | Heavy Duty Two Piece | Class: | Precision |
| Bore Size (in): | 1.5000 in | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288722274 | Weight: | 1.59 LB |
| Packaged Length: | 2.10 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 3.30 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

