Sealmaster Plain Spherical Bearing - Three Piece Bronze Race - FLBG 5
Part #:1810500000
Catalog #:FLBG 5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.025 | Ball Width (in): | 0.437 in |
| Outside Diameter (in): | 0.875 in | Ball Flat Diameter (in): | 0.447 in |
| Ball Diameter (in): | 0.625 in | Race Width (in): | 0.313 in |
Technical Specifications
| Race Material: | Bronze | Type: | Plain Spherical |
| Misalignment Angle B3: | 30 | Lubrication Type: | Grease |
| Series: | FLBG | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Max Static Radial Load: | 6,550 | Product Type: | FLGB |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Misalignment Angle B1: | +/-9 |
| Lubrication System: | Thru OD | Race Material Product Selection: | Bronze |
| Seal Type: | Unsealed | Axial Load: | 1,310 |
| Misalignment Angle: | +/-14.5 | Construction: | Three Piece |
| Lubrication: | Lubrication Hole - No Zerk Fitting | Ability to Relubricate: | Yes |
| Bore Size (in): | 0.3125 in | Class: | Precision |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288727460 | Weight: | 0.05 LB |
| Packaged Length: | 0.87 IN | Packaged Width: | 0.44 IN |
| Packaged Height: | 0.87 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

