Sealmaster Plain Spherical Bearing - Three Piece Bronze Race - FLBG 6
Part #:1810600000
Catalog #:FLBG 6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.025 | Outside Diameter (in): | 1 in |
| Ball Diameter (in): | 0.718 in | Ball Width (in): | 0.5 in |
| Ball Flat Diameter (in): | 0.517 in | Race Width (in): | 0.375 in |
Technical Specifications
| Seal Type: | Unsealed | Product Type: | FLGB |
| Type: | Plain Spherical | Race Material Product Selection: | Bronze |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Misalignment Angle: | +/-12.5 |
| Lubrication Type: | Grease | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Misalignment Angle B3: | 27 | Misalignment Angle B1: | +/-8 |
| Race Material: | Bronze | Axial Load: | 1,720 |
| Lubrication System: | Thru OD | Series: | FLBG |
| Max Static Radial Load: | 8,600 | Construction: | Three Piece |
| Ability to Relubricate: | Yes | Lubrication: | Lubrication Hole - No Zerk Fitting |
| Bore Size (in): | 0.3750 in | Class: | Precision |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288727477 | Weight: | 0.08 LB |
| Packaged Length: | 1.00 IN | Packaged Width: | 0.50 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

