Sealmaster Plain Spherical Bearing - Three Piece Bronze Race - FLBG 8
Part #:1810800000
Catalog #:FLBG 8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.045 | Ball Diameter (in): | 0.937 in |
| Outside Diameter (in): | 1.3125 in | Ball Width (in): | 0.687 in |
| Ball Flat Diameter (in): | 0.637 in | Race Width (in): | 0.531 in |
Technical Specifications
| Lubrication System: | Thru OD | Misalignment Angle: | +/-12.5 |
| Product Type: | FLGB | Misalignment Angle B3: | 23 |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Race Material: | Bronze |
| Seal Type: | Unsealed | Max Static Radial Load: | 15,600 |
| Lubrication Type: | Grease | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Misalignment Angle B1: | +/-7.5 | Series: | FLBG |
| Axial Load: | 3,120 | Type: | Plain Spherical |
| Race Material Product Selection: | Bronze | Ability to Relubricate: | Yes |
| Lubrication: | Lubrication Hole - No Zerk Fitting | Construction: | Three Piece |
| Class: | Precision | Bore Size (in): | 0.5000 in |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288727491 | Weight: | 0.18 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 1.95 IN |
| Packaged Height: | 0.85 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

