Sealmaster Plain Spherical Bearing - Three Piece Bronze Race - FLBG 10
Part #:1811000000
Catalog #:FLBG 10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.045 | Ball Diameter (in): | 1.187 in |
| Ball Width (in): | 0.875 in | Outside Diameter (in): | 1.5625 in |
| Ball Flat Diameter (in): | 0.802 in | Race Width (in): | 0.687 in |
Technical Specifications
| Misalignment Angle: | +/-12 | Max Static Radial Load: | 25,700 |
| Seal Type: | Unsealed | Race Material: | Bronze |
| Race Material Product Selection: | Bronze | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Misalignment Angle B1: | +/-7.5 | Axial Load: | 5,140 |
| Product Type: | FLGB | Series: | FLBG |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Lubrication Type: | Grease |
| Lubrication System: | Thru OD | Type: | Plain Spherical |
| Misalignment Angle B3: | 23 | Construction: | Three Piece |
| Ability to Relubricate: | Yes | Lubrication: | Lubrication Hole - No Zerk Fitting |
| Class: | Precision | Bore Size (in): | 0.6250 in |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288727507 | Weight: | 0.33 LB |
| Packaged Length: | 1.56 IN | Packaged Width: | 0.88 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

