Sealmaster Plain Spherical Bearing - Three Piece Bronze Race - FLBG 12
Part #:1811200000
Catalog #:FLBG 12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.05 | Ball Flat Diameter (in): | 1.038 in |
| Ball Width (in): | 1.25 in | Outside Diameter (in): | 2.25 in |
| Ball Diameter (in): | 1.625 in | Race Width (in): | 0.937 in |
Technical Specifications
| Misalignment Angle B1: | +/-8.5 | Seal Type: | Unsealed |
| Race Material Product Selection: | Bronze | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Max Static Radial Load: | 47,600 | Series: | FLBG |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Lubrication Type: | Grease |
| Misalignment Angle: | +/-15 | Type: | Plain Spherical |
| Race Material: | Bronze | Misalignment Angle B3: | 27.5 |
| Lubrication System: | Thru OD | Axial Load: | 9,520 |
| Product Type: | FLGB | Ability to Relubricate: | Yes |
| Construction: | Three Piece | Lubrication: | Lubrication Hole - No Zerk Fitting |
| Class: | Precision | Bore Size (in): | 0.7500 in |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288727514 | Weight: | 0.97 LB |
| Packaged Length: | 2.57 IN | Packaged Width: | 1.25 IN |
| Packaged Height: | 2.70 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

